• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Adjustable Block

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
BT412-1450
BT516-1450
Part NumberVolume DiscountDays to Shipวันจัดส่งA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Mass
(kg)
C Size Tolerance
(mm)
28 Day(s) or more 7878354020194819402014M12481.4±0.01
28 Day(s) or more 9898405025246024502518M16602.5±0.01

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)