• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

V Block

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
11291-11000
11291-12000
11291-13000
11291-14000
11291-21000
11291-23000
Part NumberVolume DiscountDays to Shipวันจัดส่งA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
R
(mm)
Mass
(kg)
K Dimension Tolerance
(mm)
F Dimension Tolerance
(mm)
G Dimension Tolerance
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
4 Day(s) or more 48483637.990゚25103.58915M86~56-0.43--H7----
4 Day(s) or more 72484759.990゚25103.58915M89~86-0.66--H7----
4 Day(s) or more 96604885.990゚2517.5105.77103.5M812~1191.2H7--488915
4 Day(s) or more 323025.990゚8103.59154~34----0.16-H7-----
4 Day(s) or more 64644850.590゚33145101323M1212~64-0.98--H7----
4 Day(s) or more 1288064114.590゚3323.5147.88.5145M1216 to 1502.8H7--6411.51323

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish