Lift Cylinder for Q Lock

Lift Cylinder for Q Lock

Push the jig plate with an unclamped lift-up Q-locking element up to a position that does not interfere with the pin. It reduces damage to the locating pin when removing the jig plate. A compact lift cylinder with a large stroke (31.8 to 43.9 mm) supporting lifting forces from 2.2 to 42.8 KN and handling large workpieces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
QL-LC07
QL-LC10
QL-LC16
Part NumberVolume DiscountDays to Shipวันจัดส่งA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mass
(kg)
Lift (kN) 4.6 MPa Compatible Q Locking Element
Quote 60399616.76.7-38.56.731.832P.C.D 7891.62.2QL(S・H)M07
Quote 11047150217 -46.4739.474.1P.C.D 13096.314.5QL(S・H)M10
Quote 170482212111 -54.911.143.8120P.C.D 1951414.542.8QL(S・H)M16・QLHM25

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Cylinder: SCM440 Rod: SCM435 Heat Treatment Cylinder: Hardening HRC23, Rod: Hardening HRC45