• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Q Lock (Spring Type) Diamond Pin

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
QLSM03-DP
QLSM07-DP
QLSM10-DP
QLSM16-DP
Part NumberVolume DiscountDays to Shipวันจัดส่งA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
F Tolerance
(mm)
G tolerance
(mm)
C Tolerance
(mm)
6 Day(s) or more 663245φ37.5103012651.8545.5270.7±0.003±0.003h5
6 Day(s) or more 964070φ60123713.5751.8826.6412.1±0.003±0.003h5
63 Day(s) or more 1184890φ7515431788.52.61026.6514±0.003±0.003h5
64 Day(s) or more 13255100φ85155818109.53.31149575.8±0.003±0.003h5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Main unit: SCM420, piston: SCM440 steel ball :SUJ2 Heat Treatment Main unit: hardening HRC55, piston: hardening HRC55, steel ball: hardening HRC62

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)