• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Parallel Tap Series for Pipes With Oil Hole OIL-SPT

Parallel Tap Series for Pipes With Oil Hole OIL-SPT

Convenient for lateral tapping of pipe threads and processing deep holes. The cutting oil acts on the cutting edge through the oil hole, enabling high-speed and high-precision tapping

PDF

Part Number
OIL-SPT-1/2-14
OIL-SPT-1/4-19
OIL-SPT-1/8-28
OIL-SPT-1-11
OIL-SPT-3/4-14
OIL-SPT-3/8-19
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Pitch, Number of Threads
(mm)
Link Diameter
(mm)
Thread Length Surface Coating Tool No.
3 Day(s) or more G1/2141835Oxidizing10627
3 Day(s) or more G1/4191128Oxidizing10618
3 Day(s) or more G1/828819Oxidizing10613
3 Day(s) or more G1112645Oxidizing10634
3 Day(s) or more G3/4142335Oxidizing10631
3 Day(s) or more G3/8191428Oxidizing10623

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Thread Types Pipe Parallel Number of Chamfered Threads 4P Tool Material Type High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Zinc Alloy Castings (ZDC) Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes
Coating Presence None Coating Type Non-Coated L(mm) 150
Precision JIS2 No. of Grooves 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)