• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Taper Tap Series for Pipes With Oil Hole OIL-TPT

Taper Tap Series for Pipes With Oil Hole OIL-TPT

Convenient for lateral tapping of pipe threads and processing deep holes. The cutting oil acts on the cutting edge through the oil hole, enabling high-speed and high-precision tapping

PDF

Part Number
OIL-TPT-1/2-14-150
OIL-TPT-1/4-19-120
OIL-TPT-1/4-19-150
OIL-TPT-1/8-28-120
OIL-TPT-1/8-28-150
OIL-TPT-1-11-150
OIL-TPT-3/4-14-150
OIL-TPT-3/8-19-120
OIL-TPT-3/8-19-150
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
Thread Length Surface Coating Tool No.
3 Day(s) or more R1/2141501835Oxidizing10677
3 Day(s) or more R1/4191201128Oxidizing10667
3 Day(s) or more R1/4191501128Oxidizing10668
3 Day(s) or more R1/828120819Oxidizing10662
3 Day(s) or more R1/828150819Oxidizing10663
3 Day(s) or more R1111502645Oxidizing10684
3 Day(s) or more R3/4141502335Oxidizing10681
3 Day(s) or more R3/8191201428Oxidizing10672
3 Day(s) or more R3/8191501428Oxidizing10673

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Thread Types Pipe Taper Number of Chamfered Threads 2.5P Tool Material Type High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Zinc Alloy Castings (ZDC) Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes
Coating Presence None Coating Type Non-Coated Precision JIS2
No. of Grooves 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)