• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hand Tap Series High Speed Synchro Hand Tap With Oil Filler Cap HS-O-OTT

Hand Tap Series High Speed Synchro Hand Tap With Oil Filler Cap HS-O-OTT

Excellent performance for high speed tapping and mass production of cast iron/aluminum alloy castings

PDF

Part Number
HS-O-OTT-2P-M8X1.25
HS-O-OTT-2P-M10X1.5
HS-O-OTT-2P-M10X1.25
HS-O-OTT-2P-M12X1.5
HS-O-OTT-2P-M12X1.25
HS-O-OTT-2P-M12X1.75
HS-O-OTT-5P-M6X1
HS-O-OTT-5P-M8X1.25
HS-O-OTT-5P-M10X1.5
HS-O-OTT-5P-M10X1.25
HS-O-OTT-5P-M12X1.5
HS-O-OTT-5P-M12X1.25
HS-O-OTT-5P-M12X1.75
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Protrusion Tool No.
91 Day(s) M81.252POH4378422-8315728
91 Day(s) M101.52POH4-8424-8315734
91 Day(s) M101.252POH4-8424-8315736
91 Day(s) M121.52POH4-10429Available8315742
91 Day(s) M121.252POH4-10429-8315745
91 Day(s) M121.752POH4-10429-8315739
91 Day(s) M615POH3296319Available8315721
91 Day(s) M81.255POH4378422-8315727
91 Day(s) M101.55POH4-8424-8315733
Quote M101.255POH4-8424-8315735
91 Day(s) M121.55POH4-10429Available8315741
91 Day(s) M121.255POH4-10429Available8315744
91 Day(s) M121.755POH4-10429-8315738

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Thread Types Meter Tool Material Type Vanadium High-Speed Steel Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiAlN L(mm) 100