• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

Levelnic DL-m1

Levelnic DL-m1

A level with digital display that can be used to obtain results more quickly than bubble tube types.
[Features]
· No data reading errors on the part of the user.
· A small, lightweight, and ever-popular type.
· Easily readable digital display.
· Capable of a wide range of measurement from precision measurement to rough measurement, with a quick response.
· Also handy for shortening the amount of time required for setting up equipment and devices when off-site.
· Operates with a single touch using 0 call and 1/2 call switch to determine references, halve the display, etc.
[Applications]
· For surface plates and machine tools, etc., high-precision leveling and gradient comparison measurement as well as measurement of straightness and flatness, etc. is possible.

PDF

Japanese Only

 
Part Number
DL-M1
Part NumberVolume DiscountDays to Shipวันจัดส่งPower Supply Specification Description Operating Temperature Range
(°C)
Repeatability
(Degree)
Mass
(g)
2 Day(s) or more 9V square battery X 1Compact, Popular Model / Continuous Usage Time: Manganese Battery: Approx. 45 Hours; Alkaline Battery Approx. 90 Hours0–40Within ±0.01 mm/m880

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Digital Level gauge Length(mm) 105 Magnet None
Height(mm) 73 Thickness(mm) 50 Measuring range(mm/m) ±5.00
Minimum Reading(mm/m) 0.01 External Output Signal(Yes / No) NA Accuracy(mm/m) Operating Temperature: the higher of 17-23°C ±0.02 mm/m or ±3% rdg (0-±2 mm/m)±4% rdg (±2-±5 mm/m) Operating Temperature: Higher of 0-40°C ±0.02 mm/m or ±5% rdg (0-±2 mm/m)±6% rdg (±2-±5 mm/m)
Measurement surface overall length(mm) 100 Bottom Shape(Flat and V-Groove) Flat Display(Digital / Analog) Digital
Product Dimension(mm) Base dimension:L100 X W50 Trusco Code -

Please check the type/dimensions/specifications of the part DL-M1 in the Levelnic DL-m1 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน DL-M1 ในชุด Levelnic DL-m1