• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Safety Shoes 7500 Series 7513 Black

Safety Shoes 7500 Series 7513 Black

These long-selling safety shoes continue to offer ease of use and comfort.
[Features]
· Outstanding fit with "Simon Fitting System (SFS)."
· Reduction of the fatigue and stress caused when your feet move in your shoes as you walk. Safety and comfort improved even further.
· Excellent slip resistance (conforms to JIS standard additional performance F).
· 2-layer expanded polyurethane sole provides excellent cushioning.
· These classic safety shoes, first launched in 1986, have won a Long-Life Design Award.
[Applications]
· Ideal for general use in a variety of situations.
* When working at heights, these shoes should be used with kyahan (Japanese cloth leggings).

PDF

Japanese Only

 
Part Number
7513BK-25
7513BK-25.5
Part NumberVolume DiscountDays to Shipวันจัดส่งSize
(cm)
Standard detail Standard weight
(g)
Toecap Soles Instep cover Amount Of Content
2 Day(s) or more 25JIS T8101 Leather S Class E Approved810Wide ACM ResinPolyurethane, 2 layered bottomLeather (embossed soft)1 Pair
2 Day(s) or more 25.5JIS T8101 Leather S Class E Approved810Wide ACM ResinPolyurethane, 2 layered bottomLeather (embossed soft)1 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Safety boots Shape Low shoes Toecap Included
Instep cover type With laces Color Black series Antistatic shoes x
Oil Resistant Included Standard JIS standard product Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)