• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Straight Grinder NHG-65LK-75

Straight Grinder NHG-65LK-75

[Features]
· For grindstone with shaft.
· Safe type that automatically locks when stopped

PDF

Japanese Only

 
Part Number
70430
Part NumberVolume DiscountDays to Shipวันจัดส่งAccessories Weight
(g)
Hose mouth mounting screw
(Rc)
Hose inner dia.
(mm)
4 Day(s) or more Coupling plug, turning wrench, one-sided wrench 17 mm, one-sided wrench 22 mm22001/49.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Normal Type Number of No-load Revolutions(rpm) 18000 Total Length(mm) 756
Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.55 Exhaust Direction Side
Detailed model numbers NHG-65LK-75

Please check the type/dimensions/specifications of the part 70430 in the Straight Grinder NHG-65LK-75 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 70430 ในชุด Straight Grinder NHG-65LK-75

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)