• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Desktop Electric Grinder GT15

Desktop Electric Grinder GT15

Bench grinder convenient for deburring castings.
[Features]
· Aluminum die-casting body.
[Applications]
· Convenient for sharpening blades such as those of tools, drills, knives, sickles, etc.
· Convenient for rough cutting or finishing cutting of small item parts.

PDF

Japanese Only

Usage

●Grinding of cutters such as bits, drills, sickles and saw blades.
●Rough or finish grinding of small parts.

Specification

●Power Supply(V):Single-phase 100
●Electricity Consumption(W):302
●Whetstone Dimension(mm)(outer diameter x thickness x hole diameter):150 x 16 x 12.70
●Rotation Speed(rpm)50/60Hz:3000/3600
●SPQ(piece):1

Accessories

●Whetstone x 2
Part Number
GT15
Part NumberVolume DiscountDays to Shipวันจัดส่งWeight
(kg)
8 Day(s) 10.0

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Product Model Double-Headed Grinder Number of Revolutions (50 / 60 Hz)(rpm) 3000/3600 Power Consumption(W) 302
Abrasion Grain WA Grindstone Outer Diameter(mm) 150 Grindstone Thickness(mm) 16
Grindstone Hole Diameter(mm) 12.7

Please check the type/dimensions/specifications of the part GT15 in the Desktop Electric Grinder GT15 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน GT15 ในชุด Desktop Electric Grinder GT15