• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Desktop Electric Grinder GT13

Desktop Electric Grinder GT13

Bench grinder convenient for deburring castings.
[Features]
· Aluminum die-casting body.
[Applications]
· Convenient for sharpening blades such as those of tools, drills, knives, sickles, etc.
· Convenient for rough cutting or finishing cutting of small item parts.

PDF

Japanese Only

 
Part Number
GT13
Part NumberVolume DiscountDays to Shipวันจัดส่งWeight
(kg)
8 Day(s) 8.7

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Double-Headed Grinder Number of Revolutions (50 / 60 Hz)(rpm) 3000/3600 Power Consumption(W) 230
Abrasion Grain WA Grindstone Outer Diameter(mm) 125 Grindstone Thickness(mm) 13
Grindstone Hole Diameter(mm) 12.7

Please check the type/dimensions/specifications of the part GT13 in the Desktop Electric Grinder GT13 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน GT13 ในชุด Desktop Electric Grinder GT13

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)