• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Power Screwdriver (Through) PMD-075

Power Screwdriver (Through) PMD-075

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
Same day

A fully equipped screwdriver that emphasizes usability. The soft grip fits in the hand and transmits all its power to the tip. Parallel-shape tip so it is unlikely to damage screw slots. The tip has a high-strength magnet.

Basic Specifications

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    5.5
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.8

Catalog
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
Same day
-

Part Number : PMD-075
Days to Shipวันจัดส่ง : Same day
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    5.5
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.8
  • Overall Length L(mm)
    167
  • Shaft diameter D(mm)
    5.5
  • Hexagonal Bolster width across flats(mm)
    8
  • Grip Width D(mm)
    30
  • Weight(g)
    80

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ