HDMI to HDMI Cable

HDMI to HDMI Cable

Compact, user friendly design meets consumer equipment needs
5 GB/s bandwidth supports uncompressed audio/video in a single cable
HDMI-DVI cables DVI backward compatible
Signal layout low impedance mismatch
Fully shielded-ESD protection
Meets the HDMI 1.2b standard and the higher band width this standard requires
These products are backward compatible with previous standards

Part Number
489-412
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Length(m) 2m Sheath Colour Black Current Rating 500 mA
Cable Type HDMI to HDMI Connector A Type HDMI Connector A Gender Male
Connector B Type HDMI Connector B Gender Male Shielding Shielded

Please check the type/dimensions/specifications of the part 489-412 in the HDMI to HDMI Cable series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 489-412 ในชุด HDMI to HDMI Cable

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)