• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

PVC Equipment Wire【100-500 Pieces Per Package】

PVC Equipment Wire

These wires are designed for use wiring within instrumentation panels and control panels. They all meet to the requirements Def Stan 61-12 Part 6. Flame resistant to UL1581 VW-1 and IEC60332-1.
Stranded tinned copper
0.45mm PVC wall thickness
O/D 2.2 → 2.45mm
Voltage rating 1.5kV rms
Current rating 4.5A
Temperature rating -20 → +85°C

Part Number
748-2248
748-2276
748-2288
748-2291
748-2294
748-2305
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSOverall Length
(m)
Cross Sectional Area Sheath Colour Maximum Operating Temperature Size of Strands Number of Strands Insulation Wall Thickness Type

100 Pieces Per Package

7 Day(s) 10100m0.75 mm2Black+85°C0.2 mm240.3mm-

100 Pieces Per Package

7 Day(s) 10100m0.82 mm2White+85°C0.2 mm-0.3mmBS4808

100 Pieces Per Package

7 Day(s) 10100m0.82 mm2Green/Yellow+85°C0.2 mm-0.3mmBS4808

500 Pieces Per Package

61 Day(s) 10500m0.82 mm2Blue85°C0.2 mm24-BS4808

500 Pieces Per Package

61 Day(s) 10500m0.82 mm2Brown85°C0.2 mm240.3mm-

500 Pieces Per Package

61 Day(s) 10500m0.82 mm2Purple85°C-240.3mmBS4808

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

American Wire Gauge 18 AWG Voltage Rating 1 kV Insulation Material PVC
Conductor Material Tinned Copper Outer Diameter 2.3mm Core Strands 24/0.2 mm
Wire Style BS4808 Standards Met Def Stan 61-12 Part 6

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)