• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

2.54mm Thumb Pull Shorting Link【10 Pieces Per Package】

2.54mm Thumb Pull Shorting Link

Thumb pull shorting link with a 2.54mm pitch designed to mate with 0.6mm sq headers with a recommended header length of 4.3mm min. This 2.54mm thumb pull shorting link has bright in plated phosphor bronze contacts and a black glass filled PBT UL94V housing

Part Number
251-8575
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHS

10 Pieces Per Package

7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Length 4.98mm Gender Female Contact Plating Tin over Nickel
Contact Material Phosphor Bronze Number of Contacts 2 Colour Black
Pitch 2.54mm Type Closed Top, Handle Pull Width 14mm
Number of Rows 1 Maximum Contact Resistance 20mΩ Orientation Straight
Depth 2.44mm

Please check the type/dimensions/specifications of the part 251-8575 in the 2.54mm Thumb Pull Shorting Link series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 251-8575 ในชุด 2.54mm Thumb Pull Shorting Link

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)