• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

5.0mm Right Angle Mount Closed End PCB Terminal Block Headers【10 Pieces Per Package】

5.0mm Right Angle Mount Closed End PCB Terminal Block Headers

Right Angle mount closed end PCB terminal block headers with a 5.0mm pitch. These 5.0mm pluggable terminal block PCB header connectors have a 300V 15 A rating and green PA66 housings

Part Number
874-4880
874-4903
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSNumber of Contacts

10 Pieces Per Package

7 Day(s) 102

10 Pieces Per Package

61 Day(s) 108

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Current Rating 15 (UL) A, 18 (IEC) A Voltage Rating 600 V Gender Male
Mounting Type PCB Termination Method Plug-In Body Orientation Right Angle
Series 95 Colour Green Pitch 5mm
Type PCB Header Width 12 mm Number of Rows 1
Material Nylon 66 Depth 8.5 mm

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)