• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3.5mm Pitch Straight PCB Terminal Block【1,000 Pieces Per Package】

3.5mm Pitch Straight PCB Terminal Block

Ultra low profile
2-12 pole interlocking
Moulded in green UL94-V0 flame retardant PA
Double interlocking mechanism for increased strength
0.2-1.0mm2(24-18AWG)
Captive screws
Guided pin alignment
Double interlock mechanism for increased strength
UL and VDE approved

Part Number
144-4045
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHS

1,000 Pieces Per Package

61 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Current Rating 10 (UL, VDE)A Voltage Rating 300 V Gender Male
Mounting Type PCB Mount Termination Method Screw Body Orientation Straight
Number of Contacts 2 Colour Green Pitch 3.5mm
Type Screw Terminal Block Width 8.5mm Number of Rows 1
Material Nylon 66 Depth 7 Pole Format 2P

Please check the type/dimensions/specifications of the part 144-4045 in the 3.5mm Pitch Straight PCB Terminal Block series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 144-4045 ในชุด 3.5mm Pitch Straight PCB Terminal Block

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)