• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

2.54mm Low Profile Open Shorting Links【10 Pieces Per Package】

2.54mm Low Profile Open Shorting Links

Brought to you from RS Pro, these open shorting links utilise a 2.54 mm pitch, 3A rated bright tin plated phosphor bronze contacts and PBT UL94V-0 housings. These 2.54 mm open shorting links are designed to mate with and allow probing of 0.64 mm² headers. All models are highly reliable and excellent quality.

Part Number
251-8569
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHS

10 Pieces Per Package

7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Length 4.98mm Gender Female Contact Plating Tin over Nickel
Contact Material Phosphor Bronze Number of Contacts 2 Colour Black
Pitch 2.54mm Type Open Top Width 6.47mm
Number of Rows 1 Maximum Contact Resistance 75mΩ Orientation Straight
Depth 2.44mm

Please check the type/dimensions/specifications of the part 251-8569 in the 2.54mm Low Profile Open Shorting Links series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 251-8569 ในชุด 2.54mm Low Profile Open Shorting Links

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)