• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

LED Indicators, 6mm Mount, 12 & 24Vdc, Wires

LED Indicators, 6mm Mount, 12 & 24Vdc, Wires

These LED’s have been designed for panel mount applications and with an IP67 rating they are suitable for most environments including outdoor applications. They also have a wide operating temperature range of between -40 to +85 °C, further increasing the potential applications they may be used for. These 3mm LED’s require a 6mm panel cut-out and are supplied with a fixing nut and spring washer. They offer a wide selection of voltage ratings, bezel finishes and bezel styles.
6mm panel mounting LED indicator
3mm coloured diffused epoxy lens or 3mm water clear super bright LEDs
Bright chrome, black chrome or satin grey bezel finish
Prominent, recessed and flush bezel styles
12 to 28 Vdc
Wire terminations
Sealed to IP67
Viewing angle: up to 100°
Life expectancy: 100,000 hours
Operating temperature range: -40 to +85 °C

Part Number
722-7801
722-7805
722-7814
722-7817
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSColor Intensity
7 Day(s) 10Green40 mcd
61 Day(s) 10Yellow30 mcd
7 Day(s) 10Blue65 mcd
7 Day(s) 10White100 mcd

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Source LED Current Rating 20 mA Voltage Rating 24 V dc
Length 17.1 mm Termination Type Lead Wires Mounting Hole Size 8mm
Lamp Size 3 mm IP Rating IP67 Bezel Colour Chrome
Bezel Style Prominent

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)