• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Anti-Vandal LED Indicators 8.1mm Mount

Anti-Vandal LED Indicators 8.1mm Mount

An anti-vandal indicator of nickel plated brass construction that features IP67 above panel protection and an IK02 resistance to striking energy of 20 joules.

Part Number
820-0564
820-0573
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSColor
7 Day(s) 10Green
7 Day(s) 10Red

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Source LED Current Rating 15 mA Voltage Rating 24 V
Length 28.5 mm Termination Type Lead Wires Mounting Hole Size 8mm
Lamp Size 5 mm IP Rating IP67 Bezel Colour Metallic (Nickel Plated)
Bezel Style Prominent

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)