• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

8mm LED Indicator Snap-in

8mm LED Indicator Snap-in

Brought to you by RS Pro, a range of high quality LED indicators. These indicators have diffused epoxy lenses and are a black plastic bezel. Two of the key features are a 500 mm flying lead termination and a convenient snap-in fixing, for a quick and straight forward installation. LED indicators will emit a high level of brightness, this is boosted by the fact they are long lasting by their low energy consumption qualities. All models are highly reliable and excellent quality.
• 5 mm coloured diffused epoxy lens
• LED Colours available include: Red, Green and Yellow
• Lead length: 500 mm
• Snap-in fixing
• Various voltage ratings

Part Number
205-690
207-753
207-769
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSColor Current Rating Voltage Rating Intensity
7 Day(s) 10Green16 mA6 V dc40 mcd
7 Day(s) 10Red20 mA12 V dc10000 mcd
7 Day(s) 10Green20 mA12 V dc40 mcd

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Source LED Length 14.5 mm Termination Type Lead Wires
Mounting Hole Size 8mm Lamp Size 5 mm Bezel Colour Black
Bezel Style Prominent

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)