14mm Indicators, IP67

14mm Indicators, IP67

Brought to you by RS Pro, a high quality range of LED indicators. Each indicator has a compact and durable build, enhanced by their IP67 rating. Making them perfect for both indoor and outdoor harsh environments. Quick and easy installation is a primary feature of these indicators, each unit includes solder lug terminals for convenience. All models are highly reliable and excellent quality.
• 10mm High contrast diffused epoxy lens
• Various voltages
• Rated at IP67
• Longevity and low power consumption

Part Number
205-319
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
61 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Color Red Light Source LED Current Rating 20 mA
Voltage Rating 24 V ac/dc Length 46 mm Termination Type Solder Tab
Mounting Hole Size 14mm Lamp Size 10 mm IP Rating IP67
Bezel Colour Chrome Bezel Style Prominent Intensity 80 mcd

Please check the type/dimensions/specifications of the part 205-319 in the 14mm Indicators, IP67 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 205-319 ในชุด 14mm Indicators, IP67

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)