• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

LED Cluster Indicators

LED Cluster Indicators

Brought to you by RS Pro, a range of high quality LED cluster indicators. Each model has three lamps that supply a high illumination area. As standard with an LED cluster, the low power consumption and longevity make them an excellent addition to applications. Using a convenient bayonet connection, these indicators are fast and easy to install. All models are highly reliable and excellent quality.
• Half-wave bridge rectifier in 24 V and 28 V types
• 230 V ac types can be used on 130 V dc supplies
• Body colour coded
• 5 Colours available: Red, yellow, blue, green, white

Part Number
207-214
207-220
207-337
207-343
211-695
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSShape Color Light Source Current Rating Termination Type Mounting Hole Size Intensity
7 Day(s) 10RoundGreenLED17 (dc) mA, 9 (dc) mABa9s25 x 10mm1610 x 3 mcd
61 Day(s) 10RoundBlueLED17 (dc) mA, 9 (dc) mABa9s25 x 10mm490 x 3 mcd
7 Day(s) 10-Red-8 mA--990 x 3 mcd
7 Day(s) 10RoundYellowLED17 (dc) mA, 9 (dc) mABa9s25 x 10mm630 x 3 mcd
7 Day(s) 10RoundWhiteLED17 (dc) mA, 9 (dc) mABa9s25 x 10mm2070 x 3 mcd

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Voltage Rating 24 V ac/dc Length 25 mm Lamp Size 10 mm

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)