Intermittent Buzzer

Intermittent Buzzer

RS Pro intermittment buzzers provide an audible & visual process indication solution, all in one 16 mm panel mounting package. Thanks to the comination design of the buzzers, applications where space is critical are well suited.
Compact audio & visual indicator
Sound Intensity: 80dB @ 0.1 metre
Screw Terminals
Above Panel Protection Rating: IP40
Operating Temperature Range: -20°C to +55°C
Polycarbonate body and lens

Part Number
877-2003
877-2012
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSSupply Voltage Special Features
7 Day(s) 1012 V dc-
7 Day(s) 1024 V dcLED Indicator

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Diameter 19 mm Current Type Vdc Mounting Style Panel Mount
Maximum Decibel 80 Body Colour Black Tone Length Intermittant Buzz

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)