• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Piezo Indicator【5 Pieces Per Package】

Piezo Indicator

This piezo indicator from our trusted RS Pro brand features an internal drive circuit and is black. Constructed with Noryl housing, this piezo indicator has red copper pins. With a rated voltage of 12 V dc, this piezo buzzer has a resonant frequency of 3400±500 Hz.

Part Number
123-0979
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHS

5 Pieces Per Package

7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Diameter 23.5mm Maximum Operating Temperature +70°C Minimum Operating Temperature -20°C
Mounting Type Through Hole Height 9.5mm Drive Type Internal
Dimensions 23.5 (Dia.) x 9.5mm Maximum Supply Voltage 20V dc Minimum Supply Voltage 3V dc
Tone Type Continuous Sound Level ≥95dB Supply Current ≤15mA

Please check the type/dimensions/specifications of the part 123-0979 in the Piezo Indicator series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 123-0979 ในชุด Piezo Indicator

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)