• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Multi-Voltage Xenon Beacons

Multi-Voltage Xenon Beacons

A low current consumption beacon, weatherproof to IP56 with a broad voltage range, ideal for battery powered vehicles such as forklift trucks
Broad voltage range: 10-100Vdc
Compact
Low power consumption
Rugged design, sealed to IP56
Choose from either a 2W or 6W version
Nominal flash rate: 75 fpm
Operating temperature range: -30°C to + 50 °C
130mm height
Optional wire guard available for the three point mount version

Part Number
236-379
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Dimension height(mm) 130mm IP Rating IP56 Series V10991
Supply Voltage 10 to 100 V dc Lens Colour Green Current Type DC
Housing Colour Black Mounting Style Surface Mount Minimum Temperature -30°C
Maximum Temperature +50°C Lamp Included Yes Bulb Type Xenon
Base Diameter 150mm Current Consumption 100 mA, 130 mA, 215 mA, 395 mA, 460 mA

Please check the type/dimensions/specifications of the part 236-379 in the Multi-Voltage Xenon Beacons series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 236-379 ในชุด Multi-Voltage Xenon Beacons

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)