• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Flashing Filament Beacons

Flashing Filament Beacons

Weatherproof and dustproof to IP56 these beacons offer high quality solutions for industrial environments and process applications.
Approximately 80 flash per minute
60W light output where bulb is supplied
High protection rating of IP56
Optional cage guard for three point mount versions
Surge protection for safety against peak voltage
Full internal suppression for maximum interference reduction
166mm diameter
Three point mounting

Part Number
235-477
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Dimension height(mm) 207mm IP Rating IP56 Series V10994
Supply Voltage 12 V dc, 24 V dc Lens Colour Lens Not Included Current Type DC
Housing Colour Black Mounting Style Surface Mount Minimum Temperature -30°C
Maximum Temperature +50°C Lamp Included No Bulb Type Incandescent
Base Diameter 166mm

Please check the type/dimensions/specifications of the part 235-477 in the Flashing Filament Beacons series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 235-477 ในชุด Flashing Filament Beacons

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)