• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Miniature Xenon Beacons

Miniature Xenon Beacons

These xenon beacons have a low or standard profile and are available as a 1W, 2W or 5W version. The miniature beacons are ideal for a broad range of vehicular and industrial applications, particularly where protection rating or limited space is an issue. The beacons are sealed units offering IP67 protection, and are supplied fitted with either an amber or red lens.
Low profile unit is only 45mm high
Multiple voltages: 10-100Vdc (20-72Vac) version or separate 110Vac or 230Vac versions
Low current consumption
IP67 rated
-30 to +50°C operating temperature
Two point mounting

Part Number
235-893
236-183
236-240
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSDimension height
(mm)
IP Rating Standards Met Supply Voltage Lens Colour Current Type Minimum Temperature Special Features Maximum Temperature Current Consumption
7 Day(s) 1045mmIP67-230 V acAmberAC-30°C-+50°C26mA
7 Day(s) 1045mm-EMC10 to 100 V dc, 20 to 72 V acRedDC-30°CLow Current Consumption-100 mA, 120 mA, 150 mA, 230 mA, 260 mA
7 Day(s) 1095mm-EMC110 V acRedAC-Low Current Consumption+50°C50mA

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Series V10998 Housing Colour Black Mounting Style Surface Mount
Lamp Included Yes Bulb Type Xenon Base Diameter 77mm

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)