• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

LEDtec LED Pilot Light

LEDtec LED Pilot Light

RS Pro LEDtec range of LED indicators use multi chip technology which provides bright even colour in red, green, yellow, blue and white. The back of panel lock nut fixing and screw clamp terminals of these pilot lights enables easy mounting and connection. The LEDtec range of LED indicators offer a modern and efficient replacement to traditional 22mm pilot lights.
Brighter than standard incandescent bulbs
Very low power consumption
Temperature range -25 → 55 °C

Part Number
763-7927
763-7930
763-7933
763-7943
763-7946
763-7949
763-7952
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSColor Voltage Rating
7 Day(s) 10Red110 V ac
7 Day(s) 10Blue110 V ac
7 Day(s) 10Yellow110 V ac
7 Day(s) 10Blue230 V ac
7 Day(s) 10Red230 V ac
7 Day(s) 10Green230 V ac
7 Day(s) 10Yellow230 V ac

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Source LED IP Rating IP65 Cutout Diameter 22mm
Terminal Type Screw Mounting Type Panel Mount

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)