• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Miniature Vertical Float Switches, PLS Series

The PLS series of float switches includes one of the smallest float switches available in the market at 29.5mm in length. Typical applications include water dispensers, tank monitoring systems, drinks vending machines, coffee makers and printing machines.
Top or bottom tank mounting
Polypropylene material suitable for water and dilute acids
Fitted with 300mm UL 1007, AWG 24 leads
Temperature range: -20 → +80 °C

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

519-242

Part Number
519-242
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Maximum Operating Temperature +80°C Minimum Operating Temperature -20°C Maximum AC Voltage 140V
Maximum Current 1 A Maximum DC Voltage 200V Output Type Direct Load
Device Type Float Mounting Type Vertical Body Material PP
Cable Length 300mm

Please check the type/dimensions/specifications of the part 519-242 in the Miniature Vertical Float Switches, PLS Series series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 519-242 ในชุด Miniature Vertical Float Switches, PLS Series

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)