• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

SD20 DIN Rail Slim Solid State Relay (SSR)

SD20 DIN Rail Slim Solid State Relay (SSR)

RS Pro SD20 series solid state relays offer a compact solution without compromising on performance or reliability. Available with a wide range of input and output options in a slim 22.5mm width package.
20A Max load current
48 Vac to 530 Vac output voltage
Integral heatsink
Fits standard 35mm DIN Rail
LED input status indicator
AC or DC Control
IP20 touchsafe housing

Part Number
121-3891
121-3892
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSMaximum Operating Temperature Minimum Operating Temperature Height Depth Special Features Off State Leakage Current
7 Day(s) 10+60°C-20°C93.2mm---
61 Day(s) 10---116.5mmLED Indicator1 mA rms

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Terminal shape Screw Fastening Length 22.5mm Mounting Type DIN Rail
Capacitance 8pF Contact Configuration SP Dimensions 93.2 x 22.5 x 116.5mm
Minimum Load Voltage 48 Vrms Maximum Control Voltage 32 V dc Minimum Control Voltage 4 V dc
Maximum Load Voltage 530 Vrms Maximum Load Current 20 A Control Voltage Range 4 to 32 V dc

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)