• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

Monolithic Pilot Lights with Integral LEDs

Monolithic Pilot Lights with Integral LEDs

This selection of pilot lights from the Harmony XB5 range of plastic control and signalling units combines simplicity of installation and flexibility. It provides a solution for industrial applications demanding a high resistance to chemical agents and also provides double electrical insulation. Pilot lights are designed for visual signalling functions with the automation industry.
Monolithic pilot lights with double insulated bezel
Complete unit with integral LED

Part Number
XB5EVG3
XB5EVM1
XB5EVM3
XB5EVM4
XB5EVM5
XB5EVM6
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSVoltage Rating Pilot Light Colour
7 Day(s) 10110 V ac, 120 V acGreen
7 Day(s) -230 V ac, 240 V acWhite
7 Day(s) 10230 V ac, 240 V acGreen
7 Day(s) 10230 V ac, 240 V acRed
7 Day(s) -230 V ac, 240 V acOrange
61 Day(s) 10230 V ac, 240 V acBlue

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Series Harmony XB5 Current Rating 14 mA Terminal Type Screw
IP Rating IP66 Cutout Diameter 22mm Lamp Type LED
Mounting Type Panel Mount Body Material Plastic

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)