Heads for Illuminated Selector Switches, ZB4-B

Heads for Illuminated Selector Switches, ZB4-B

Heads for illuminated selector switches with standard handle
IP40 rated
For use with bodies comprising a light block with integral LED

Part Number
ZB4BK1213
ZB4BK1253
Part NumberVolume DiscountDays to Shipวันจัดส่งActuator Type
7 Day(s) Standard Handle White
7 Day(s) Standard Handle Orange

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Series Harmony XB4 IP Rating IP66, IP67, IP69, IP69K Cutout Diameter 22mm
Illuminated Yes Number of Positions 2 Switch Actuation Stay Put
Angle of Throw 90°

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)