• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Illuminated Coloured Heads for Ø22mm XB5 Selector Switches Stay Put

Illuminated Coloured Heads for Ø22mm XB5 Selector Switches Stay Put

Harmony XB5 switches may be fitted with coloured Stay Put Selector Switch Heads. 2 position and 3 position heads are available, in red, green, blue, orange and white.
2 and 3 position switches available

Part Number
ZB5AK1343
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Series Harmony XB5 IP Rating IP66, IP67, IP69, IP69K Cutout Diameter 22mm
Illuminated Yes Actuator Type Standard Handle Red Number of Positions 3
Switch Actuation Stay Put Angle of Throw 45°

Please check the type/dimensions/specifications of the part ZB5AK1343 in the Illuminated Coloured Heads for Ø22mm XB5 Selector Switches Stay Put series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ZB5AK1343 ในชุด Illuminated Coloured Heads for Ø22mm XB5 Selector Switches Stay Put

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)