• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Spacial S3D Wall Boxes with Chassis Plate

Spacial S3D Wall Boxes with Chassis Plate

The Schneider Electric Spacial S3D steel wall mounting enclosure is made up of a one-piece folded and welded body with a double plate thickness gutter shaped front profile. The Spacial S3D series has perforated rails on door, with drilled diameter of 4.2 mm on 25 mm pitch: (enclosures from an External Height of 400 mm have 2 vertical rails and enclosures from External Width of 800 mm have 2 horizontal and vertical rails).
• IP66 protection meaning the enclosures are dust tight and protect against powerful jets of water and heavy seas
• External mechanical impact resistance of IK10 (protected against a 5kg object dropped from 20cm)
• Cable gland plate with grid pattern to facilitate drilling and assure maximum access supplied
• High UV resistance
• Aluminium hinge pins
• Door can be removed and reversed to open left or right
• Door can be opened up to 120°
• Wall mounting brackets are fixed from the outside
• Double thickness 20mm return fold doors for excellent rigidity
• Polyurethane door seal
• The handle supplied has two functions as operating key and as tool for removal of stud protective caps

Part Number
NSYS3D5420P
NSYS3D8625P
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimensions L x W x H Depth Chassis plate
61 Day(s) 10400mm500mm500 x 400 x 200mm200mmNo
61 Day(s) 10600mm800mm800 x 600 x 250mm250mmYes

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Protection function (environmentally resistant) IP66 Series Spacial S3D Colour Grey
Material Steel CAD Drawing 3D CAD Model Transparent Door No
Gland plate Yes Door Lock Type Double Bar Fixing Kit Yes
RAL Code RAL 7035

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)