• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Spacial SBM Industrial Boxes

Spacial SBM Industrial Boxes

The Spacial SBM steel enclosures from Schneider Electric are available in three versions and are designed for use in industrial machine and building applications.
The wall mounting enclosures have a single piece rectangular body with folded gutters in the front and 2 (or 3) drilled profiles for installing mounting plates and DIN rails in the rear, fixing centres of 12.5 mm.
The enclosure cover is equipped with a polyurethane sealing gasket and 2, 3, 4 or 6 half-turn threaded screws, depending on the version. An M6 x 16 earth stud is welded in the cover to provide equipotential connection with the body.
• 28 sizes available increasing to 42 by using the extension box accessory
• 80mm and 120mm depths available, with or without pre-built FL 21 cable entries
• IP66 protection meaning the enclosures are dust tight and protect against powerful jets of water and heavy seas
• External mechanical impact resistance of up to IK10 (joules 20) meaning the wall box gives protection against a 5 kg object dropped from 40 cm in height
• Can be Installed with just a screwdriver
• Direct fixing though the rear or with external mounting lugs
• Protected inside and outside with polyester grey paint, RAL 7035
• Attractive and tough design for protection of sensitive electronics

Part Number
NSYSBM15158
NSYSBM152012
NSYSBM202012
NSYSBM204012
NSYSBMC153012
NSYSBMC203012
NSYSBMC306012
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Protection function (environmentally resistant) Dimensions L x W x H Depth Gland plate RAL Code
7 Day(s) 10150mm150mmIP66150 x 150 x 80mm80mmNoRAL 7035
7 Day(s) 10200mm150mmIP66150 x 200 x 120mm120mmNoRAL 7035
7 Day(s) 10200mm200mmIP66200 x 200 x 120mm120mmNoRAL 7035
7 Day(s) 10400mm200mmIP66200 x 400 x 120mm120mmNoRAL 7035
7 Day(s) 10300mm150mmIP55150 x 300 x 120mm120mmYes-
7 Day(s) 10300mm200mmIP55200 x 300 x 120mm120mmYes-
61 Day(s) 10600mm300mmIP55300 x 600 x 120mm120mmYes-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Series Spacial SBM Colour Grey Material Steel
Transparent Door No Chassis plate No Fixing Kit No
External Mounting Type Bracket Internal Mounting Type Panel

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)