Thalassa TBS Enclosures

Thalassa TBS Enclosures

The Thalassa TBS series from Schneider Electric is a range of multifunction wall mounted, insulating, industrial enclosures that are easy to install using a flat screwdriver. The ABS enclosures provide 3 wall-mounting methods: directly by the holes on the base, by channels outside the sealed area or by fixing wrap-over clamps.
• IP66 protection meaning the enclosures are dust tight and protect against powerful jets of water and heavy seas
• External mechanical impact resistance of IK07 (joules 2) meaning the wall box is protected against a 500 g object dropped from 40 cm in height
• Mounting studs on the cover
• Cover locking by 4 plastic captive screws
• Adaptable hinges on the 20 mm and 40 mm covers
• Usage temperature of -25° C to +60° C
• Halogen free
• Self-extinguishing provides you with the added safety regarding fire protection
• Only 1 tool required, a flat screwdriver

Part Number
NSYTBS1176
NSYTBS16128
NSYTBS241910H
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimensions L x W x H Depth External Mounting Type Internal Mounting Type
7 Day(s) 1074mm116mm116 x 74 x 62mm62mmKnockouts-
7 Day(s) 10121mm164mm164 x 121 x 87mm87mm-Mounting Bosses
7 Day(s) 10194mm241mm241 x 194 x 107mm107mmKnockouts-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Protection function (environmentally resistant) IP66 Series Thalassa TBS Colour Grey
Material ABS Transparent Door No Chassis plate No
Gland plate No Door Lock Type Screw Fixing Kit No
RAL Code RAL 7035

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)