• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Harmony XAP Push Button Enclosure

Harmony XAP Push Button Enclosure

Enclosures featured come with 22mm holes unless otherwise stated.
Blue paint finish
Control station enclosures

Part Number
XAPM31
XAPM1201
XAPM1201H29
XAPM1202H29
XAPM1501
XAPM1501H29
XAPM2203H29
XAPM2502
XAPM2503
XAPM3504H29
XAPM3506
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLength Depth Minimum Operating Temperature Number of Cutouts Enclosure Marking
61 Day(s) 10175mm49mm-0-
7 Day(s) 1080mm49mm-1-
7 Day(s) -80mm49mm-25°C1None
7 Day(s) -80mm49mm-25°C2None
7 Day(s) 1080mm74.5mm-1-
7 Day(s) -80mm74.5mm+70°C1None
7 Day(s) -130mm49mm-3None
7 Day(s) 10130mm74.5mm-2-
7 Day(s) 10130mm74.5mm-3-
7 Day(s) -175mm74.5mm-4None
61 Day(s) 10175mm74.5mm-6-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Dimension width W(mm) 80mm Series Harmony XAP Colour Blue
Material Metal Protection function (environmentally resistant) IP65, IP69, IP69K Cutout Diameter 22mm
Maximum Operating Temperature +70°C

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)