• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Mounting Plate

Part Number
NSYMM33
NSYMM54
NSYMM66
NSYMM108
Part NumberVolume DiscountDays to Shipวันจัดส่งDimension width W
(mm)
Dimension vertical H
(mm)
Length Dimensions L x W x H CAD Drawing
7 Day(s) 2mm250mm250mm250 x 2 x 250mm-
7 Day(s) 2mm450mm350mm350 x 2.5 x 450mm3D CAD Model
61 Day(s) 3mm550mm550mm550 x 2.5 x 550mm3D CAD Model
61 Day(s) 3mm950mm750mm750 x 3 x 950mm3D CAD Model

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Metal Type Mounting Plate For use with Spacial CRN Enclosure

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)