• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Harmony XB5 Series Push Button Head

Harmony XB5 Series Push Button Head

Mushroom Head - Mechanical Latching Pushbuttons
A mushroom head emergency switching off pushbutton with mechanical latching, which conforms to standards IEC 60364-5-53 and EN/IEC 60947-5-5. Available with 3 different reset options; turn to release, key release and push-pull.

Standards
IEC, JIS

Approvals
UL, CSA

Schneider Electric ZB5-A (Harmony) 22mm

Part Number
ZB5AS52
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Button color Black Series Harmony XB5 IP Rating IP66, IP67, IP69, IP69K
Cutout Diameter 22mm Push Button Style Mushroom Push Button Actuation Turn to Release
Push Button Shape Round Push Button Material Plastic Body/Fixing Collar Included No
Push Button Diameter 40mm

Please check the type/dimensions/specifications of the part ZB5AS52 in the Harmony XB5 Series Push Button Head series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ZB5AS52 ในชุด Harmony XB5 Series Push Button Head

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)