• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Illuminated Mushroom Heads, Spring Return, Integral LED, ZB4BW

Illuminated Mushroom Heads, Spring Return, Integral LED, ZB4BW

Illuminated mushroom head push buttons 40mm diameter
Integral LED
Spring return
Various colours

Part Number
ZB4BW443
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Button color Red Series Harmony XB4 IP Rating IP66, IP67, IP69, IP69K
Cutout Diameter 22mm Push Button Style Flush Illuminated Push Button Actuation Spring Return
Push Button Shape Round Push Button Material Metal Body/Fixing Collar Included No
Push Button Diameter 40mm

Please check the type/dimensions/specifications of the part ZB4BW443 in the Illuminated Mushroom Heads, Spring Return, Integral LED, ZB4BW series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ZB4BW443 ในชุด Illuminated Mushroom Heads, Spring Return, Integral LED, ZB4BW

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)