Illuminated Heads for Spring Return Pushbuttons

Illuminated Heads for Spring Return Pushbuttons

XB5 series illuminated heads for spring return push buttons.
Flush type round heads for spring return illuminated pushbuttons
Can be used with XAL control stations

Part Number
ZB5AW353
Part NumberVolume DiscountDays to Shipวันจัดส่ง
61 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Button color Other Series Harmony XB5 IP Rating IP66, IP67, IP69, IP69K
Cutout Diameter 22mm Push Button Style Illuminated Flush Push Button Actuation Spring Return
Push Button Shape Round Push Button Material Plastic Body/Fixing Collar Included No

Please check the type/dimensions/specifications of the part ZB5AW353 in the Illuminated Heads for Spring Return Pushbuttons series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ZB5AW353 ในชุด Illuminated Heads for Spring Return Pushbuttons

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)