• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Harmony XAC Series Brown Push Button Head

Harmony XAC Series Brown Push Button Head

A range of Schneider accessories from the Harmony XAC series for use with pendant control stations.
Suitable for all station types

Part Number
XACA9419
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Button color Other Series Harmony XAC IP Rating IP69
Cutout Diameter 22mm Push Button Style Flush Push Button Actuation Front Mounting
Push Button Shape Round Push Button Material Plastic Body/Fixing Collar Included No

Please check the type/dimensions/specifications of the part XACA9419 in the Harmony XAC Series Brown Push Button Head series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน XACA9419 ในชุด Harmony XAC Series Brown Push Button Head

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)