• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Standard Pushbutton

Standard Pushbutton

Pendant control stations are used on hoists, overhead cranes and as remote control stations. They conform to EN60947-1, EN60947-5-1, NFC63-140 and VDE0660 part 2 standards. All actuator buttons incorporate 1 N/O and 1 N/C positive action contact rated at 240Vac, 3A I th ;250Vdc, 0.27A I th ; 10A I th allowing electrical cross-interlocking if desired.
Pre assembled double insulated crane pendants for single speed motor applications
Mechanically interlocked between pairs

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
XACA271
XACA2713
XACA281
XACA4813
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNumber of Cutouts Push Button Colour Push Button Actuation Contact Configuration Push Button Marking Number Of Push Buttons
7 Day(s) -2Black, White-2NODown Arrow, Up Arrow2
7 Day(s) -3Black, Red, WhiteLatching2NO/NCDown Arrow, E-Stop, Up Arrow3
7 Day(s) 102Black, White-2NO/2NCDown Arrow, Up Arrow2
61 Day(s) 105Black, Red, WhiteLatching4NO/5NCDown Arrow, E-Stop, Left Arrow, Up Arrow5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Series Harmony XACA Terminal Type Screw IP Rating IP65
Minimum Operating Temperature -25°C Maximum Operating Temperature +70°C Enclosure Colour Yellow
Maximum DC Voltage 600V Maximum AC Voltage 600V Maximum Current 3 A ac, 270 mA dc

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)