• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Push Button Control Station

Push Button Control Station

A range of control stations using Harmony Type 9 components, making these control stations ideal for heavy engineering applications.
Various styles available to cater for a wide range of applications
Component protection rating IP66
Metal enclosure
Harmony 9 accessories are compatiable
Contact rating (AC15) 30A 240Vac,(DC-13) 0.27A 250Vdc

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

9001TYK21

Part Number
9001TYK21
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Series Harmony 9001K IP Rating IP66 Cutout Diameter 30mm
Enclosure Material Metal Push Button Colour Green, Red Push Button Actuation Spring Return
Contact Configuration NC, NO Maximum DC Voltage 250V Maximum AC Voltage 240V
Maximum Current 30 A ac, 270 mA dc

Please check the type/dimensions/specifications of the part 9001TYK21 in the Push Button Control Station series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 9001TYK21 ในชุด Push Button Control Station

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)