Station with Additional Safety Features

Station with Additional Safety Features

Pendant control stations are used on hoists, overhead cranes and as remote control stations. They conform to EN60947-1, EN60947-5-1, NFC63-140 and VDE0660 part 2 standards. All actuator buttons incorporate 1 N/O and 1 N/C positive action contact rated at 240Vac, 3A I th ;250Vdc, 0.27A I th ; 10A I th allowing electrical cross-interlocking if desired.
Pre-assembled pendants for common crane applications
Additional safety features to meet the requirements of EN60204-1
Key release, trigger-action mushroom-headed emergency stop pushbutton to meet the requirements of EN418 which actuates dual circuit redundancy to meet categories 3 and 4 of EN954-1 and signalling, if required
Six and eight-way pendants have an "ON" pushbutton

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

XACA2913

Part Number
XACA2913
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
7 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Series Harmony XACA Terminal Type Screw IP Rating IP65
Minimum Operating Temperature -25°C Maximum Operating Temperature +70°C Enclosure Colour Yellow
Number of Cutouts 3 Push Button Colour Black, Red, White Push Button Actuation Latching
Contact Configuration 4NO/3NC Maximum DC Voltage 600V Push Button Marking Down Arrow, E-Stop, Up Arrow
Maximum AC Voltage 600V Maximum Current 3 A ac, 270 mA dc Number Of Push Buttons 3

Please check the type/dimensions/specifications of the part XACA2913 in the Station with Additional Safety Features series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน XACA2913 ในชุด Station with Additional Safety Features

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)