• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Plastic Ccontrol Station Enclosures XAL G for Severe Environments

Plastic Ccontrol Station Enclosures XAL G for Severe Environments

Plastic control station enclosures XAL G are designed for use in severe environments (dirty, dusty or humid atmospheres). They ensure an increased degree of protection (IP 66, IP 69K) against the penetration of solid bodies and liquids and a high level of protection against heat and chemical products (acids, solvents, oils, alkaline substances).
Available with one, two, three, four or five Ø 22 mm cut-outs
An anti-rotation plate is not required when mounting selector/key switches or Emergency stop mushroom heads: a notch incorporated in each cut-out fulfils this function
The smooth and uniform surface of the lids simplifies cleaning of the installed control station
The lid is secured to the base with four, captive stainless steel screws

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
XALG03
XALG05
Part NumberVolume DiscountDays to Shipวันจัดส่งMinimum Operating Temperature Number of Cutouts
7 Day(s) -25°C3
7 Day(s) -5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Series Harmony XALG IP Rating IP66, IP67, IP69, IP69K Cutout Diameter 22mm
Maximum Operating Temperature +70°C Enclosure Material Plastic Enclosure Colour Black
Enclosure Marking None

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)