• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

XPS AC, Single Channel

XPS AC, Single Channel

The XPSAC safety relays are used for monitoring Emergency stop circuits conforming to standards EN/ISO 13850 and EN/IEC 60204-1 and also meet the requirements for the electrical monitoring of switches in protection devices conforming to standard EN 1088/ISO 14119. They provide protection for both the machine operator and the machine by immediately stopping the dangerous movement on receipt of a stop instruction from the operator, or on detection of an anomaly in the safety circuit itself. To aid diagnostics, the modules have LEDs which provide information on the monitoring circuit status.
Provides 3 N/O safety relay outputs plus 1 solid state output PLC signalling
Monitoring of start button or automatic starting
24Vdc option incorporated for each supply voltage version
Compact 22.5mm housing

Part Number
XPSAC3721
XPSAC5121
Part NumberVolume DiscountDays to Shipวันจัดส่งSupply Voltage
7 Day(s) 230 V ac
7 Day(s) 24 V ac/dc

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Dimension width(mm) 22.5mm Dimension depth(mm) 114mm Range Preventa
Series XPS AC Length 99mm Terminal Type Screw
Function Emergency Stop PL ISO 13849-1 E Safety Contacts 3
Auxiliary Contacts 1 SIL IEC 61508 3 Safety Category ISO 13849-1 4

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)