XPS AR for Light Curtains and E-stops

XPS AR for Light Curtains and E-stops

Provides 7 N/O safety relay outputs plus 2 N/C volt free signalling output
4 solid state output signals, duplicating the signalling of the LED's mounted on the front of the module
Monitoring of the start button or automatic starting
24Vdc option incorporated for each supply voltage version
Compact 90mm housing
Can be used to monitor type 4 safety light curtains with semi-conductor outputs according to EN61496-01
Where the letter 'P' appears at the end of the part number this indicates that the product has removable terminal blocks

Part Number
XPSAR311144
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Dimension width(mm) 99mm Dimension depth(mm) 114mm Range Preventa
Series XPS AR Length 99mm Supply Voltage 24 V dc
Function Light Beam/Curtain PL ISO 13849-1 E Safety Contacts 7
Auxiliary Contacts 2 SIL IEC 61508 3 Safety Category ISO 13849-1 4
Number of Channels 1, 2

Please check the type/dimensions/specifications of the part XPSAR311144 in the XPS AR for Light Curtains and E-stops series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน XPSAR311144 ในชุด XPS AR for Light Curtains and E-stops

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)